IESNA:LM-63-2002
[TEST]P1344359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-74)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3CA451MB_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3CA451MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]825
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
57.4 62.8 66.7 68.2 65.1 58.9 55.8 60.5 80.6 162.8
334.9 636.5 1210.3 1535.9 2018.9 2475.6 2962.4 3470.3 3981.2 4365.8
4789.8 5147.3 5381.4 5639.6 5793.9 5938.1 5918.7 5773.7 5507.8 5218.6
4799.1 4428.5 4074.2 3727.7 3379.6 3005.1 2578.7 2104.2 1596.4 1110.2
720.3 504.7 310.1 88.4 20.2 6.2 2.3 2.3 1.6 1.6
0.8 0.8 0.8 0 0
57.4 62.8 66.7 68.2 65.1 58.9 55.8 60.5 81.4 159.7
331.8 615.6 1186.2 1559.1 1917.3 2415.9 2896.5 3442.4 3891.3 4345.6
4710 5028.6 5299.2 5503.1 5682.2 5786.1 5774.5 5630.3 5365.1 5079.8
4712.3 4337.1 3994.4 3668 3372.6 2960.1 2528.3 2018.1 1510.3 1105.6
696.2 456.7 300 89.9 19.4 6.2 2.3 2.3 1.6 1.6
0.8 0.8 0.8 0 0
57.4 62.8 66.7 68.2 65.1 58.9 55.8 59.7 78.3 154.3
317.1 611.7 1101.7 1459.9 1812.7 2256.1 2767.1 3192.7 3695.9 4086.6
4447.2 4763.5 5022.4 5229.4 5357.4 5469.8 5446.5 5334.9 5138.7 4848
4479.7 4133.2 3806 3475.7 3164 2777.9 2332.9 1876.2 1430.4 974.6
612.5 411.7 269.8 81.4 20.9 5.4 2.3 2.3 1.6 1.6
0.8 0.8 0.8 0 0
57.4 62 66.7 68.2 64.4 58.9 55 59.7 76 145.8
304.7 555.1 1016.4 1288.6 1636.7 2036.7 2452.3 2919.8 3297.4 3698.2
4051.8 4372.7 4582.8 4787.5 4924.7 5004.6 5015.5 4920.9 4762.7 4507.6
4189 3820.7 3453.2 3151.6 2836.1 2483.3 2067 1603.3 1229.6 820.3
523.3 348.9 212.4 72.1 19.4 5.4 2.3 1.6 1.6 1.6
0.8 0.8 0.8 0 0
57.4 62 66.7 67.5 64.4 58.1 55 58.1 74.4 135.7
273.7 511.7 899.4 1115.7 1385.5 1735.1 2121.2 2512.8 2872.5 3198.9
3505.9 3774.2 4017.6 4194.4 4320.8 4404.5 4423.1 4356.4 4232.4 4020.7
3726.9 3343.9 2998.1 2689.5 2389.5 2054.6 1678.5 1311 962.2 643.5
421 265.2 172.1 62 17.8 5.4 2.3 1.6 1.6 1.6
0.8 0.8 0 0 0
57.4 62.8 66.7 67.5 64.4 58.1 54.3 56.6 69.8 127.2
249.6 449.7 766.8 945.9 1168.4 1430.4 1722 2031.3 2317.4 2622.9
2902.7 3115.2 3316 3492.8 3593.5 3664.9 3685.8 3644.7 3551.7 3385.8
3126 2823.7 2458.5 2177.8 1897.9 1606.4 1315.7 1004 748.9 510.2
318.7 200.8 141.9 53.5 17.8 4.7 1.6 1.6 1.6 0.8
0.8 0.8 0 0 0
57.4 62 66.7 67.5 63.6 57.4 53.5 55.8 67.5 111.6
216.3 385.3 640.4 773 951.3 1149 1346.7 1584.7 1834.4 2049.9
2275.5 2454.6 2636 2750 2843 2885.7 2903.5 2867.9 2784.9 2664.7
2453.8 2201.9 1861.5 1612.6 1370.7 1162.2 936.6 723.4 538.8 369
237.2 152.7 114 48.1 15.5 4.7 1.6 1.6 1.6 1.6
0.8 0.8 0.8 0 0
57.4 62 65.9 67.5 63.6 57.4 52.7 53.5 63.6 99.2
189.2 331.1 522.6 623.3 735.8 868.3 1021.1 1188.5 1344.4 1517.3
1667.7 1813.4 1933.6 2012.7 2073.2 2101.1 2101.9 2070.8 2003.4 1908.8
1754.5 1566.9 1330.4 1107.9 935 788.5 637.3 504.7 386.9 272.9
185.3 118.6 87.6 41.1 14 3.9 1.6 1.6 0.8 0.8
0.8 0.8 0.8 0 0
57.4 62 65.9 66.7 62.8 56.6 51.9 51.9 60.5 90.7
161.3 281.4 424.1 496.2 568.3 656.7 762.1 865.2 969.9 1075.3
1175.4 1263.7 1329.7 1380.8 1411.8 1418.8 1408 1377.7 1327.3 1256.8
1162.2 1038.9 883.8 730.3 619.5 533.4 444.3 355.1 277.6 196.2
133.4 92.3 67.5 34.1 12.4 3.9 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0
57.4 62 65.1 65.9 62 55.8 50.4 49.6 56.6 79.1
134.1 226.4 334.9 385.3 439.6 505.5 569.9 628.8 698.6 758.2
812.5 857.5 891.6 914.1 925.7 925.7 914.1 893.9 861.4 814.1
752.8 684.6 600.1 497.7 417.9 355.9 300.8 250.4 197.7 153.5
104.7 72.9 51.9 27.1 11.6 3.1 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0
57.4 61.2 62 60.5 55.8 48.8 41.9 37.2 34.1 33.3
34.1 36.4 39.5 41.1 42.6 43.4 44.2 45 45 45
44.2 43.4 41.9 40.3 37.2 33.3 29.5 26.4 23.3 20.9
17.8 15.5 13.2 12.4 11.6 10.1 9.3 7.8 7 5.4
4.7 3.1 1.6 0 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0
57.4 59.7 58.1 53.5 48.1 41.9 34.9 29.5 24.8 20.9
18.6 15.5 13.2 12.4 11.6 10.9 10.1 9.3 8.5 7.8
7 7 6.2 5.4 4.7 3.9 3.9 3.1 2.3 2.3
1.6 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 1.6 1.6 1.6 1.6 1.6 2.3 2.3 3.1
3.1 3.1 2.3 2.3 0
57.4 56.6 53.5 48.1 41.9 35.7 30.2 24.8 21.7 18.6
16.3 14.7 13.2 12.4 12.4 11.6 11.6 11.6 10.9 10.9
10.1 10.1 9.3 9.3 8.5 8.5 7.8 7.8 7.8 7
7 7 7 7 7 6.2 6.2 6.2 5.4 5.4
5.4 5.4 4.7 4.7 4.7 3.9 4.7 3.9 3.9 3.9
3.9 3.9 3.1 3.1 0
57.4 54.3 48.8 43.4 37.2 32.6 27.9 24 21.7 19.4
17.8 16.3 15.5 15.5 14.7 14.7 14.7 14.7 14 14
14 13.2 13.2 13.2 12.4 12.4 12.4 12.4 12.4 11.6
11.6 11.6 11.6 11.6 10.9 10.9 10.9 10.9 10.9 10.1
10.1 10.1 9.3 9.3 8.5 7.8 7.8 7 7 6.2
5.4 3.9 3.1 2.3 0
57.4 51.9 46.5 41.1 35.7 31.8 27.9 25.6 23.3 21.7
20.2 19.4 18.6 18.6 18.6 17.8 17.8 17.8 17.8 17.8
17.8 17.8 17.8 17.1 17.1 17.1 17.1 17.1 17.1 17.1
17.1 17.1 16.3 16.3 16.3 16.3 16.3 16.3 16.3 15.5
15.5 15.5 14.7 14.7 14 13.2 12.4 11.6 10.9 9.3
7.8 6.2 3.9 1.6 0
57.4 51.2 45 40.3 35.7 31.8 28.7 27.1 24.8 24
22.5 22.5 21.7 21.7 21.7 21.7 21.7 21.7 21.7 21.7
21.7 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9
20.9 20.9 20.9 20.9 21.7 21.7 21.7 20.9 20.9 20.9
20.9 20.2 20.2 19.4 19.4 18.6 17.8 17.1 16.3 14.7
12.4 9.3 6.2 3.1 0
57.4 51.2 45 40.3 34.9 31.8 29.5 27.1 25.6 24.8
24 23.3 22.5 22.5 22.5 22.5 22.5 22.5 22.5 22.5
22.5 22.5 22.5 22.5 22.5 22.5 22.5 22.5 22.5 22.5
22.5 23.3 23.3 23.3 23.3 23.3 22.5 22.5 22.5 21.7
21.7 21.7 21.7 20.9 20.9 20.2 19.4 18.6 17.1 15.5
13.2 10.1 7 3.1 0
